IESNA:LM-63-2002
[TEST]P1437892
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-927-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43100.3
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6003.2 6039.9 5696.9 5023.1 4643.3 4606.5 4631.0 4729.0 4925.1 5182.3 5464.1 6039.9 7301.8 8845.5 10597.4 12312.6 13635.8 14664.9 
15914.5 16759.9 17213.2 17262.2 16245.3 15289.7 14468.9 12925.2 9764.3 6628.0 5292.6 3479.4 1261.9 673.8 453.3 245.0 171.5 98.0 0.0 
6003.2 6052.2 5709.1 5047.6 4667.8 4618.8 4655.5 4753.5 4937.3 5219.1 5513.1 6052.2 7314.1 8906.8 10744.5 12349.4 13758.3 14958.9 
16037.1 16906.9 17470.5 17507.2 16392.3 15436.7 14542.4 12974.2 9948.1 6836.3 5292.6 3491.6 1261.9 698.3 465.6 257.3 171.5 98.0 0.0 
6003.2 6039.9 5733.6 5145.6 4729.0 4667.8 4704.5 4814.8 5010.8 5317.1 5660.1 6150.2 7228.3 8894.5 10707.7 12520.9 14187.1 15583.8 
16919.2 18107.5 18781.4 19014.1 18732.4 17470.5 16392.3 15167.2 11957.3 8049.2 5709.1 3883.7 1702.9 820.8 551.3 367.5 281.8 159.3 0.0 
6003.2 6052.2 5794.9 5268.1 4851.5 4802.5 4814.8 4937.3 5170.1 5513.1 5978.7 6554.5 7338.6 8821.0 10683.2 12729.2 14603.6 16233.1 
17776.7 19112.1 20055.5 20655.8 20753.8 20582.3 19786.0 18352.6 17274.4 15534.7 12484.2 7926.6 3173.1 1310.9 808.6 526.8 379.8 
183.8 0.0 
6003.2 6076.7 5880.7 5549.9 5108.8 5023.1 5072.1 5219.1 5488.6 5917.4 6493.2 7216.1 8012.4 9127.3 10720.0 12753.7 15032.4 17102.9 
18658.8 20018.8 21035.6 21721.7 22260.8 22812.1 23020.3 22603.8 21917.7 20802.8 18156.5 12876.2 6811.8 2609.5 1261.9 673.8 379.8 
183.8 0.0 
6003.2 6064.4 5966.4 5807.2 5537.6 5390.6 5488.6 5745.9 6064.4 6505.5 7179.3 8061.4 9102.8 10144.1 11479.5 13280.5 15449.0 17568.5 
19369.4 20374.0 21145.9 21942.2 22775.3 23865.7 24931.6 25752.4 26132.2 26291.5 24257.7 18499.6 11014.0 4484.0 1727.4 808.6 392.0 
171.5 0.0 
6003.2 6113.4 6076.7 6088.9 6088.9 6076.7 6174.7 6481.0 6934.3 7559.1 8330.9 9311.0 10462.7 11834.8 13403.0 15216.2 16710.9 18132.0 
19357.2 20447.6 21476.7 22505.8 23926.9 25446.1 26757.0 27210.3 26156.7 24110.7 21574.7 17593.0 10720.0 4190.0 1347.7 649.3 281.8 
85.8 0.0 
6003.2 6101.2 6150.2 6272.7 6468.7 6726.0 7130.3 7546.8 8110.4 8796.5 9703.1 10867.0 12226.9 13856.3 15657.3 17568.5 19112.1 20202.5 
21121.4 22113.7 23412.4 24882.5 26242.5 27173.6 26254.7 24306.7 21930.0 18854.9 14236.1 8232.9 3932.7 2009.2 1127.1 661.6 416.5 
147.0 0.0 
6003.2 6101.2 6223.7 6432.0 6750.5 7203.8 7804.1 8527.0 9396.8 10352.4 11479.5 12802.7 14346.4 16159.6 18217.8 20129.0 21648.2 22885.6 
23853.4 25188.8 26940.8 28643.7 29636.1 28864.2 26867.3 24674.3 21550.2 16416.8 10425.9 5415.1 2940.3 1666.2 1127.1 796.3 465.6 183.8 
0.0 
6003.2 6088.9 6211.4 6481.0 6848.5 7350.8 8012.4 8759.7 9739.8 10707.7 11908.3 13305.0 15044.7 16894.7 19112.1 21268.4 23179.6 24882.5 
26340.5 28104.7 30444.7 32319.1 33189.0 32110.9 29525.8 25960.7 21243.9 14836.4 8196.2 4177.7 2278.8 1421.2 955.6 649.3 404.3 208.3 
0.0 
6003.2 6039.9 6162.4 6444.2 6860.8 7399.8 8024.7 8894.5 9837.9 10879.2 12141.1 13562.3 15253.0 17090.7 19271.4 21513.4 23289.9 24833.5 
26034.2 27381.8 29084.8 30064.9 29979.1 28067.9 24796.8 20949.9 16478.1 10793.5 5782.7 2854.6 1727.4 1078.1 722.8 416.5 281.8 122.5 0.0 
6003.2 6027.7 6125.7 6370.7 6738.3 7228.3 7828.6 8551.5 9458.1 10352.4 11381.5 12557.7 13905.3 15449.0 17200.9 19148.9 20925.4 22273.0 
23363.4 24502.8 25605.4 25874.9 25127.6 22665.0 19467.4 15926.8 12214.6 7902.1 4165.5 2156.2 1384.4 894.4 526.8 269.5 171.5 85.8 0.0 
6003.2 5990.9 6052.2 6223.7 6505.5 6897.5 7363.1 7902.1 8502.5 9176.3 9862.4 10646.4 11602.1 12667.9 13991.1 15510.2 16698.6 17654.2 
18034.0 18095.3 17948.3 16772.1 14542.4 11087.5 7865.4 5647.9 4055.2 2621.8 1531.4 1004.6 673.8 453.3 281.8 147.0 73.5 24.5 0.0 
6003.2 5917.4 5831.7 5819.4 5843.9 5929.7 6015.4 6064.4 6125.7 6076.7 5929.7 5696.9 5525.4 5513.1 5794.9 6174.7 6236.0 5647.9 4716.8 
3846.9 2940.3 2156.2 1690.7 1347.7 1090.4 882.1 686.1 514.6 379.8 281.8 208.3 147.0 98.0 49.0 12.3 12.3 0.0 
6003.2 5770.4 5513.1 5255.8 5010.8 4765.8 4447.3 3908.2 3222.1 2621.8 2364.5 2376.8 2536.0 2793.3 2989.3 2940.3 2511.5 1948.0 1445.7 1163.9 
1029.1 955.6 857.6 735.1 600.3 502.3 404.3 355.3 306.3 269.5 220.5 183.8 122.5 49.0 12.3 0.0 0.0 
6003.2 5696.9 5243.6 4753.5 4263.5 3663.2 2854.6 2082.7 1764.2 1702.9 1690.7 1690.7 1715.2 1751.9 1653.9 1335.4 1004.6 845.3 747.3 661.6 612.6 
563.6 514.6 465.6 428.8 404.3 367.5 281.8 208.3 159.3 98.0 61.3 24.5 12.3 0.0 0.0 0.0 
6003.2 5598.9 4986.3 4312.5 3552.9 2670.8 1850.0 1592.7 1531.4 1457.9 1396.7 1347.7 1298.6 1225.1 1065.9 845.3 722.8 612.6 526.8 477.8 428.8 
404.3 367.5 355.3 318.5 281.8 245.0 208.3 159.3 110.3 85.8 49.0 24.5 0.0 0.0 0.0 0.0 
6003.2 5513.1 4729.0 3932.7 3001.6 1972.5 1604.9 1506.9 1433.4 1347.7 1261.9 1151.6 1053.6 943.4 808.6 698.3 600.3 514.6 453.3 416.5 379.8 355.3 
330.8 306.3 281.8 257.3 220.5 171.5 147.0 122.5 85.8 49.0 12.3 0.0 0.0 0.0 0.0 
6003.2 5402.9 4582.0 3601.9 2523.8 1690.7 1543.7 1470.2 1384.4 1298.6 1188.4 1053.6 931.1 808.6 698.3 612.6 539.1 465.6 428.8 392.0 355.3 330.8 306.3 
281.8 245.0 220.5 183.8 147.0 122.5 98.0 61.3 24.5 0.0 0.0 0.0 0.0 0.0 
6003.2 5378.4 4459.5 3430.4 2180.7 1617.2 1531.4 1457.9 1372.2 1274.1 1151.6 1029.1 894.4 771.8 661.6 575.8 514.6 453.3 404.3 367.5 330.8 306.3 269.5 
245.0 220.5 171.5 134.8 122.5 98.0 73.5 36.8 12.3 0.0 0.0 0.0 0.0 0.0 
6003.2 5366.1 4398.2 3283.4 2021.5 1604.9 1519.2 1445.7 1372.2 1274.1 1139.4 1004.6 869.8 759.6 661.6 588.1 526.8 477.8 416.5 367.5 318.5 294.0 257.3 
232.8 196.0 134.8 98.0 85.8 61.3 36.8 24.5 0.0 0.0 0.0 0.0 0.0 0.0 
6003.2 5317.1 4386.0 3295.6 2009.2 1592.7 1519.2 1445.7 1359.9 1261.9 1139.4 1004.6 882.1 771.8 673.8 600.3 539.1 477.8 416.5 367.5 318.5 294.0 257.3 
232.8 196.0 134.8 98.0 73.5 61.3 36.8 12.3 0.0 0.0 0.0 0.0 0.0 0.0 
